IESNA:LM-63-2002
[TEST]P1849534
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D710U830-4F0-1E-UDD-FLBOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4492
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 46.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 8.3 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 10.6 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 12 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 13.1 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 13.6 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 13.4 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 13.2 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 12.9 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 12.6 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 12.7 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 12.9 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 12.8 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 12.5 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 11.7 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 10.4 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 9 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 7.6 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6.2 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 7.3 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 8.4 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 9.4 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 10.5 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 11.5 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 12.7 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 13.6 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 13.8 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 14 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 14.3 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 14.5 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 14.2 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 13.6 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 12.6 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 11.3 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 9.8 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 7.9 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
